Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.090 |
A dimension MM | 78.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible tube OD IN | 1.56 |
Compatible tube OD MM | 39.688 |
Construction Style | Crimp |
End size 1 | -16 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.970 |
Hex size 1 MM | 50.000 |
Hose cut off factor IN | 1.740 |
Hose cut off factor MM | 44.100 |
Hose size | -16 |
Inside diameter IN | 0.820 |
Inside diameter MM | 20.700 |
Product height in | 1.960 |
Product height mm | 49.784 |
Product length in | 3.090 |
Product length mm | 78.486 |
Product material | Carbon steel |
Product width in | 1.960 |
Product width mm | 49.784 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M42x2 |
Tube OD 1 IN | 1.563 |
Tube OD 1 MM | 39.688 |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124173 |
Proposition 65 | Cancer and Reproductive Harm |