Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.850 |
| A dimension MM | 72.300 |
| Angle shape | Straight |
| Backup hex size MM | 46.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A25EK16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End connection torque | 170-192 lb-ft(230-260 Nm) |
| End size 1 | -16 |
| End Type 1 | 24 deg. tube port heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.900 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | 1A/Z Series |
| Thread size 1 | M42x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124197 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)