Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.295 |
| A dimension MM | 58.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | GH663 |
| Construction Style | Crimp |
| End connection hex size IN | 1.600 |
| End connection hex size MM | 40.894 |
| End size 1 | -16 |
| End type 1 | Female millimetrique globeseal |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.894 |
| Hex size 2 IN | 1.600 |
| Hex size 2 MM | 40.640 |
| Hose cut off factor IN | 1.106 |
| Hose cut off factor MM | 28.100 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 2.580 |
| Product length mm | 65.532 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | 1A/Z Series |
| Thread size 1 | M33x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
