Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.492 |
| A dimension MM | 63.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A27GG12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | GH663 |
| Construction Style | Crimp |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -27 |
| End Type 1 | Female GAZ globeseal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.303 |
| Hose cut off factor MM | 33.096 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M36x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
