Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.567 |
| A dimension MM | 65.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A27SC12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.004 |
| End size 1 | -27 |
| End Type 1 | Male ORB ISO 6149-3 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -12 |
| Inside diameter IN | 0.600 |
| Inside diameter MM | 15.240 |
| Product height in | 1.583 |
| Product height mm | 40.208 |
| Product length in | 2.689 |
| Product length mm | 68.301 |
| Product material | Carbon steel |
| Product width in | 1.583 |
| Product width mm | 40.208 |
| Series | 1A/Z Series |
| Thread size 1 | M27x2 |
