Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.520 |
| A dimension MM | 38.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A2BF4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End connection torque | 13-15 lb-ft(18-20 Nm) |
| End size 1 | -2 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.740 |
| Hose cut off factor MM | 18.700 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.190 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product length in | 1.819 |
| Product length mm | 46.203 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Series | 1A/Z Series |
| Thread size 1 | G 1/8-28 |
![Hose Fittings 1A16BF16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213349%2FID432872337513-0101_preview.jpg&w=1920&q=75)