Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.189 |
| A dimension MM | 55.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | GH663 |
| Construction Style | Crimp |
| End size 1 | -32 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hose size | -32 |
| Inside diameter IN | 2.7440 |
| Inside diameter MM | 69.7000 |
| Product height in | 3.220 |
| Product height mm | 81.788 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | Carbon steel |
| Product width in | 3.220 |
| Product width mm | 81.788 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168627 |