Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.320 |
A dimension MM | 211.300 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Compatible hoses | FC510FC579FC611FC639FC693GH120GH195GH681GH781GH7932661 (Size dependent)FC310FC619 (Size dependent)FC735 (Size dependent)FC839BGH194GH663 |
Construction Style | Crimp |
Drop dimension IN | 2.060 |
Drop dimension MM | 52.30 |
End size 1 | -32 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.750 |
Hex size 1 MM | 69.850 |
Hex size 2 IN | 2.760 |
Hex size 2 MM | 70.104 |
Hose cut off factor IN | 6.260 |
Hose cut off factor MM | 159.100 |
Hose size | -32 |
Inside diameter IN | 1.650 |
Inside diameter MM | 42.000 |
Product height in | 5.050 |
Product height mm | 128.270 |
Product length in | 9.700 |
Product length mm | 246.380 |
Product material | Carbon steel |
Product width in | 3.220 |
Product width mm | 81.788 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 2 |
Working pressure max bar | 110 |
Working pressure max psi | 1600 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |