Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.830 |
A dimension MM | 148.000 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
Drop dimension IN | 1.690 |
Drop dimension MM | 43.00 |
End size 1 | -32 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.968 |
Hex size 1 MM | 49.987 |
Hose cut off factor IN | 4.090 |
Hose cut off factor MM | 104.000 |
Hose size | -20 |
Inside diameter IN | 1.0500 |
Inside diameter MM | 26.6000 |
Product height in | 1.690 |
Product height mm | 42.926 |
Product length in | 5.830 |
Product length mm | 140.082 |
Product material | Carbon steel |
Product width in | 2.406 |
Product width mm | 61.112 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M45x2 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |