Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.120 |
| A dimension MM | 130.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A32DLB20 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3.110 |
| Drop dimension MM | 79.00 |
| End connection hex size IN | 1.970 |
| End connection hex size MM | 50.038 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.390 |
| Hose cut off factor MM | 86.000 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 4.313 |
| Product height mm | 109.550 |
| Product length in | 6.104 |
| Product length mm | 155.042 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M45x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180513 |
| Proposition 65 | Cancer and Reproductive Harm |
