Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.030 |
| A dimension MM | 127.762 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A32DLB20.104 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible tube OD IN | 1.38 |
| Compatible tube OD MM | 35.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.110 |
| Drop dimension MM | 104.39 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.300 |
| Hose cut off factor MM | 83.820 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 4.110 |
| Product height mm | 104.394 |
| Product length in | 5.030 |
| Product length mm | 127.762 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M45x2 |