Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.690 |
A dimension MM | 93.700 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
End connection torque | 210-280 lb-ft(285-380 Nm) |
End size 1 | -32 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.360 |
Hex size 1 MM | 59.944 |
Hose cut off factor IN | 1.960 |
Hose cut off factor MM | 49.700 |
Hose size | -20 |
Inside diameter IN | 1.050 |
Inside diameter MM | 26.600 |
Product height in | 2.720 |
Product height mm | 69.088 |
Product length in | 3.690 |
Product length mm | 93.726 |
Product material | Carbon steel |
Product width in | 2.410 |
Product width mm | 61.214 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M52x2 |
Working pressure max bar | 110 |
Working pressure max psi | 1600 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146180520 |
Proposition 65 | Cancer and Reproductive Harm |