Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.740 |
| A dimension MM | 171.196 |
| Angle shape | 45 Degree |
| Backup hex size IN | 2.360 |
| Backup hex size MM | 59.900 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A32DSA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 2661 (Size dependent)FC310 FC510 FC579 FC611FC619 (Size dependent) FC639 FC693FC735 (Size dependent)FC839B GH120GH194 GH195GH663 GH681 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 46.00 |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.010 |
| Hose cut off factor MM | 127.254 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 4.380 |
| Product height mm | 111.252 |
| Product length in | 8.110 |
| Product length mm | 205.994 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.496 |
| Tube OD 1 MM | 38.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
