Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.110 |
A dimension MM | 104.300 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Construction Style | Crimp |
End connection torque | 245-258 lb-ft(334-352 Nm) |
End size 1 | -32 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.953 |
Hex size 1 MM | 75.000 |
Hose cut off factor IN | 2.290 |
Hose cut off factor MM | 58.100 |
Hose size | -32 |
Inside diameter IN | 1.7500 |
Inside diameter MM | 44.4000 |
Product height in | 3.410 |
Product height mm | 86.600 |
Product length in | 4.343 |
Product length mm | 110.300 |
Product material | Carbon steel |
Product width in | 3.410 |
Product width mm | 86.600 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 2 1/2-12 UN |
Working pressure max bar | 86 |
Working pressure max psi | 1250 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |