Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.970 |
A dimension MM | 151.600 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
Drop dimension IN | 1.410 |
Drop dimension MM | 35.8 |
End size 1 | -32 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.0 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 4.250 |
Hose cut off factor MM | 107.900 |
Hose size | -24 |
Inside diameter IN | 1.260 |
Inside diameter MM | 32.000 |
Product height in | 4.200 |
Product height mm | 106.680 |
Product length in | 7.470 |
Product length mm | 189.738 |
Product material | Carbon steel |
Product width in | 2.697 |
Product width mm | 68.503 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working pressure max bar | 206.00 |
Working pressure max psi | 3000.00 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124227 |
Proposition 65 | Cancer and Reproductive Harm |