Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.280 |
| A dimension MM | 159.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A32FLA32.040 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.570 |
| Drop dimension MM | 39.88 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.220 |
| Hose cut off factor MM | 107.188 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 6.276 |
| Product length mm | 159.400 |
| Product material | Carbon steel |
| Product width in | 3.224 |
| Product width mm | 81.900 |
| Series | 1A/Z Series |
