Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.260 |
| A dimension MM | 184.300 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A32FLA32.056 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.200 |
| Drop dimension MM | 56.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.440 |
| Hose cut off factor MM | 138.100 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 7.492 |
| Product length mm | 190.300 |
| Product material | Carbon steel |
| Product width in | 3.224 |
| Product width mm | 81.900 |
| Series | 1A/Z Series |
