Product specifications
Characteristic | Value |
---|---|
A dimension IN | 7.230 |
A dimension MM | 183.700 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Compatible tube OD IN | 2.00 |
Compatible tube OD MM | 50.800 |
Construction Style | Crimp |
Drop dimension IN | 4.500 |
Drop dimension MM | 114.3 |
End size 1 | -32 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 5.410 |
Hose cut off factor MM | 137.500 |
Hose size | -32 |
Inside diameter IN | 1.750 |
Inside diameter MM | 44.400 |
Product height in | 6.110 |
Product height mm | 155.194 |
Product length in | 8.860 |
Product length mm | 225.044 |
Product material | Carbon steel |
Product width in | 3.224 |
Product width mm | 81.890 mm |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 2.000 |
Tube OD 1 MM | 50.800 |
Working pressure max bar | 206 |
Working pressure max psi | 3000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124258 |
Proposition 65 | Cancer and Reproductive Harm |