Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.630 |
| A dimension MM | 168.500 |
| Angle shape | 30 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A32FLF32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 32 |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.810 |
| Hose cut off factor MM | 122.174 |
| Hose size | -32 |
| Inside diameter IN | 1.620 |
| Inside diameter MM | 41.148 |
| Product height in | 4.260 |
| Product height mm | 108.204 |
| Product length in | 8.270 |
| Product length mm | 210.058 |
| Product material | Carbon steel |
| Product width in | 3.224 |
| Product width mm | 81.890 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168641 |
