Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.700 |
| A dimension MM | 144.700 |
| Angle shape | 60 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A32FLG32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 73.00 |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.880 |
| Hose cut off factor MM | 98.500 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 5.880 |
| Product height mm | 149.606 |
| Product length in | 7.340 |
| Product length mm | 186.436 |
| Product material | Carbon steel |
| Product width in | 3.224 |
| Product width mm | 81.890 |
| Series | 1A/Z Series |
![Hose Fittings 1A16FLG16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213359%2FID432872357519-0101_preview.jpg&w=1920&q=75)