Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.350 |
| A dimension MM | 110.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.559 |
| Hex size 1 MM | 65.0 |
| Hex size 2 MM | 65.0 |
| Hose cut off factor IN | 2.530 |
| Hose cut off factor MM | 64.300 |
| Hose size | -32 |
| Inside diameter IN | 1.7500 |
| Inside diameter MM | 44.4000 |
| Product height in | 3.224 |
| Product height mm | 81.900 |
| Product length in | 4.350 |
| Product length mm | 110.500 |
| Product material | Carbon steel |
| Product width in | 3.224 |
| Product width mm | 81.900 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 2-11 1/2 NPT |
| Working pressure max bar | 138.00 |
| Working pressure max psi | 2000.00 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)