Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.567 |
| A dimension MM | 65.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A34GG16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH663 |
| Construction Style | Crimp |
| End Type 1 | Female GAZ globeseal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.213 |
| Hose cut off factor MM | 30.800 |
| Hose size | -16 |
| Inside diameter IN | 0.815 |
| Inside diameter MM | 20.700 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.567 |
| Product length mm | 65.200 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
