Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.179 |
| A dimension MM | 45.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.080 |
| Drop dimension MM | 27.50 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -3 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 0.870 |
| Hose cut off factor MM | 22.000 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.524 |
| Product height mm | 38.700 |
| Product length in | 2.122 |
| Product length mm | 53.900 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.400 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M14X1.5 |
| Working pressure max bar | 450 |
| Working pressure max psi | 6550 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
