Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.080 |
| A dimension MM | 154.432 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A40ADB24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.860 |
| Drop dimension MM | 98.04 |
| End connection hex size IN | 2.370 |
| End connection hex size MM | 60.000 |
| End size 1 | -40 |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.250 |
| Hose cut off factor MM | 107.950 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 3.860 |
| Product height mm | 98.044 |
| Product length in | 6.080 |
| Product length mm | 154.432 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 |
| Series | 1A/Z Series |
| Thread size 1 | M52X1.5 |