Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.190 |
| A dimension MM | 182.626 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A40DLA32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.070 |
| Drop dimension MM | 52.58 |
| End connection hex size IN | 2.370 |
| End connection hex size MM | 60.000 |
| End size 1 | -40 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.130 |
| Hose cut off factor MM | 130.302 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 2.070 |
| Product height mm | 52.578 |
| Product length in | 7.190 |
| Product length mm | 182.626 |
| Product material | Carbon steel |
| Product width mm | 81.900 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M52x2 |
