Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.980 |
| A dimension MM | 152.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.750 |
| Compatible hose ID MM | 44.500 |
| Construction Style | Crimp |
| Drop dimension IN | 4.170 |
| Drop dimension MM | 106.0 |
| End size 1 | -40 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.0 |
| Hose cut off factor IN | 4.160 |
| Hose cut off factor MM | 105.700 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 5.500 |
| Product height mm | 139.954 |
| Product length in | 7.160 |
| Product length mm | 181.864 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.653 |
| Tube OD 1 MM | 42.000 |
| Working pressure max bar | 206 |
| Working pressure max psi | 3000 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124272 |
| Proposition 65 | Cancer and Reproductive Harm |
