Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.060 |
| A dimension MM | 128.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.150 |
| Drop dimension MM | 80.00 |
| End size 1 | -40 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 2.360 |
| Hex size 2 MM | 59.944 |
| Hose cut off factor IN | 3.240 |
| Hose cut off factor MM | 82.200 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 6.420 |
| Product length mm | 163.068 |
| Product material | Carbon steel |
| Product width in | 2.690 |
| Product width mm | 68.326 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Working pressure max bar | 206 |
| Working pressure max psi | 3000 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
