Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.030 |
| A dimension MM | 127.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A40FLA32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.300 |
| Drop dimension MM | 32.90 |
| End size 1 | -40 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.210 |
| Hose cut off factor MM | 81.600 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 4.560 |
| Product height mm | 115.824 |
| Product length in | 6.680 |
| Product length mm | 169.672 |
| Product material | Carbon steel |
| Product width in | 3.310 |
| Product width mm | 84.074 |
| Series | 1A/Z Series |
