Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.630 |
A dimension MM | 66.700 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.310 |
Compatible hose ID MM | 7.900 |
Construction Style | Crimp |
Drop dimension IN | 0.650 |
Drop dimension MM | 16.50 |
End connection torque | 19-23 lb-ft(25-30 Nm) |
End size 1 | -4 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.669 |
Hex size 1 MM | 17.000 |
Hose cut off factor IN | 1.690 |
Hose cut off factor MM | 42.800 |
Hose size | -5 |
Inside diameter IN | 0.210 |
Inside diameter MM | 5.300 |
Product height in | 1.134 |
Product height mm | 28.800 |
Product length in | 2.626 |
Product length mm | 66.700 |
Product material | Carbon steel |
Product width in | 1.134 |
Product width mm | 28.800 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 1/4 |
Working pressure max bar | 450 |
Working pressure max psi | 6550 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |