Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.740 |
A dimension MM | 44.300 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
End size 1 | -4 |
End type 1 | Male BSPP 60 degree cone |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.050 |
Hex size 2 MM | 19.000 |
Hose cut off factor IN | 0.820 |
Hose cut off factor MM | 20.900 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.200 |
Product height in | 0.880 |
Product height mm | 22.352 |
Product length in | 1.740 |
Product length mm | 44.196 |
Product material | Carbon steel |
Product width in | 0.882 |
Product width mm | 22.403 mm |
SERIES | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 1/4 |
Working pressure max bar | 450 |
Working pressure max psi | 6550 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124333 |
Proposition 65 | Cancer and Reproductive Harm |