Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.780 |
| A dimension MM | 45.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.0 |
| Hex size 2 MM | 19.0 |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.100 |
| Hose size | -5 |
| Inside diameter IN | 0.2100 |
| Inside diameter MM | 5.3000 |
| Product height in | 0.969 |
| Product height mm | 24.600 |
| Product length in | 1.776 |
| Product length mm | 45.100 |
| Product material | Carbon steel |
| Product width in | 0.969 |
| Product width mm | 24.600 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | G 1/4 |
| Working pressure max bar | 450.00 |
| Working pressure max psi | 6550.00 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A10BP10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213319%2FID432872236479-0101_preview.jpg&w=1920&q=75)