Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.940 |
| A dimension MM | 49.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.086 |
| Hose cut off factor MM | 27.600 |
| Hose size | -5 |
| Inside diameter IN | 0.173 |
| Inside diameter MM | 4.400 |
| Product height in | 0.969 |
| Product height mm | 24.600 |
| Product length in | 1.937 |
| Product length mm | 49.200 |
| Product material | Carbon steel |
| Product width in | 0.969 |
| Product width mm | 24.600 |
| Series | 1A/Z Series |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
