Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.030 |
A dimension MM | 51.600 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End connection torque | 11-12 lb-ft(15-16 Nm) |
End size 1 | -4 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.551 |
Hex size 1 MM | 14.000 |
Hex size 2 IN | 0.551 |
Hex size 2 MM | 17.000 |
Hose cut off factor IN | 1.190 |
Hose cut off factor MM | 30.300 |
Hose size | -6 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.400 |
Product height in | 1.067 |
Product height mm | 27.100 |
Product length in | 2.187 |
Product length mm | 55.550 |
Product material | Carbon steel |
Product width in | 1.067 |
Product width mm | 27.100 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 7/16-20 UNF |
Working pressure max bar | 586 |
Working pressure max psi | 8600 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |