Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.949 |
| A dimension MM | 49.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A4FRC4TZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 45.97 |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.154 |
| Hose cut off factor MM | 29.300 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 2.140 |
| Product height mm | 54.356 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Series | 1A/Z Series |
| Thread size 1 | 9/16-18 UNF |
