Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.051 |
| A dimension MM | 52.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A4FRC6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 1.800 |
| Drop dimension MM | 45.70 |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.213 |
| Hose cut off factor MM | 30.800 |
| Hose size | -6 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 2.120 |
| Product height mm | 53.848 |
| Product length in | 2.209 |
| Product length mm | 56.109 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Series | 1A/Z Series |
| Thread size 1 | 9/16-18 UNF |
