Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.957 |
| A dimension MM | 49.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A4MCB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.420 |
| Drop dimension MM | 36.10 |
| End size 1 | -4 |
| End type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.718 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 2.209 |
| Product length mm | 56.109 |
| Product material | Carbon steel |
| Product width in | 0.949 |
| Product width mm | 24.105 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124388 |
![Hose Fittings 1AXXMCBXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213461%2FID432872676625-0101_preview.jpg&w=1920&q=75)