Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.508 |
| A dimension MM | 63.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.859 |
| Backup hex size MM | 21.828 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A4RH4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.100 |
| End size 1 | -6 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.713 |
| Hose cut off factor MM | 43.500 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product length in | 2.094 |
| Product length mm | 53.188 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Series | 1A/Z Series |
| Thread size 1 | 9/16-18 UNF |
