Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.189 |
| A dimension MM | 55.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A4TE4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.563 |
| End size 1 | -4 |
| End type 1 | Standpipe inch |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.402 |
| Hose cut off factor MM | 35.600 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.200 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124401 |