Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.260 |
A dimension MM | 82.900 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Compatible hoses | FC510FC579FC611FC639FC693GH120GH195GH681GH781GH7932661 (Size dependent)FC310FC619 (Size dependent)FC735 (Size dependent)FC839BGH194GH663 |
Construction Style | Crimp |
End type 1 | Female globeseal 60 swivel |
Finish plating | Dura-Kote |
Hex size 2 IN | 2.952 |
Hex size 2 MM | 74.981 |
Hose cut off factor IN | 1.210 |
Hose cut off factor MM | 30.700 |
Hose size | -32 |
Inside diameter IN | 1.750 |
Inside diameter MM | 44.400 |
Product height in | 3.400 |
Product height mm | 86.360 |
Product length in | 3.795 |
Product length mm | 96.393 |
Product material | Carbon steel |
Product width in | 3.224 |
Product width mm | 81.890 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |