Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.690 |
A dimension MM | 42.800 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.190 |
Compatible hose ID MM | 4.800 |
Construction Style | Crimp |
Drop dimension IN | 1.040 |
Drop dimension MM | 26.50 |
End connection torque | 15-16 lb-ft(20-22 Nm) |
End size 1 | -5 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.551 |
Hex size 1 MM | 14.000 |
Hose cut off factor IN | 1.000 |
Hose cut off factor MM | 25.300 |
Hose size | -3 |
Inside diameter IN | 0.100 |
Inside diameter MM | 2.500 |
Product height in | 1.404 |
Product height mm | 35.650 |
Product length in | 1.961 |
Product length mm | 49.800 |
Product material | Carbon steel |
Product width in | 0.720 |
Product width mm | 18.300 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M12x1.5 |
Working pressure max bar | 350 |
Working pressure max psi | 5100 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |