Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.710 |
| A dimension MM | 43.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A5DS3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.900 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 0.863 |
| Product height mm | 21.930 |
| Product length in | 1.709 |
| Product length mm | 43.400 |
| Product material | Carbon steel |
| Product width in | 0.863 |
| Product width mm | 21.930 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
