Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.950 |
A dimension MM | 49.600 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Compatible hoses | FC510FC579FC611FC639FC693GH120GH195GH681GH781GH7932661 (Size dependent)FC310FC619 (Size dependent)FC735 (Size dependent)FC839BGH194GH663 |
Construction Style | Crimp |
End size 1 | -5 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Zinc nickel |
Hex size 2 IN | 0.750 |
Hex size 2 MM | 19.050 |
Hose cut off factor IN | 1.030 |
Hose cut off factor MM | 26.200 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.200 |
Product height in | 0.880 |
Product height mm | 22.352 |
Product length in | 1.950 |
Product length mm | 49.530 |
Product material | Carbon steel |
Product width in | 0.882 |
Product width mm | 22.402 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M16x1.5 |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |