Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.010 |
| A dimension MM | 51.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.00 |
| End size 1 | -5 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.500 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 1.335 |
| Product height mm | 33.900 |
| Product length in | 2.382 |
| Product length mm | 60.500 |
| Product material | Carbon steel |
| Product width in | 0.863 |
| Product width mm | 21.930 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Tube OD 1 IN | 0.314 |
| Tube OD 1 MM | 8.000 |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
