Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.130 |
A dimension MM | 54.000 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
Drop dimension IN | 1 |
Drop dimension MM | 29 |
End size 1 | -5 |
End type 1 | 24 deg. DKO swivel heavy duty |
Hex size 1 IN | 0.748 |
Hex size 1 MM | 19.000 |
Hose cut off factor IN | 1.200 |
Hose cut off factor MM | 30.600 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.200 |
Product height in | 1.571 |
Product height mm | 39.903 |
Product length in | 2.500 |
Product length mm | 63.500 |
Product material | 316 Stainless steel |
Product width in | 0.882 |
Product width mm | 22.403 mm |
SERIES | 1A/Z Series |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M16x1.5 |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |