Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -5 |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.100 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Working pressure max bar | 630 |
| Working pressure max psi | 9100 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124470 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)