Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.920 |
A dimension MM | 48.700 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
Drop dimension IN | 0.360 |
Drop dimension MM | 9.10 |
End connection torque | 15-16 lb-ft(20-22 Nm) |
End size 1 | -5 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.669 |
Hex size 1 MM | 17.000 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 1.120 |
Hose cut off factor MM | 28.500 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.200 |
Product height in | 1.504 |
Product height mm | 38.200 |
Product length in | 2.748 |
Product length mm | 69.800 |
Product material | Carbon steel |
Product width in | 0.882 |
Product width mm | 22.400 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1/2-20 UNF |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |