Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.790 |
A dimension MM | 45.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
Drop dimension IN | 0.770 |
Drop dimension MM | 19.60 |
End connection torque | 15-16 lb-ft(20-22 Nm) |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
Finish plating | Protective oil |
Hex size 1 IN | 0.669 |
Hex size 1 MM | 16.993 |
Hose cut off factor IN | 0.996 |
Hose cut off factor MM | 25.298 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.318 |
Product height in | 1.580 |
Product height mm | 40.132 |
Product length in | 2.240 |
Product length mm | 56.896 |
Product material | Carbon steel |
Product width in | 0.882 |
Product width mm | 22.403 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1/2-20 UNF |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146168733 |
Proposition 65 | Cancer and Reproductive Harm |