Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.500 |
A dimension MM | 63.400 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
Drop dimension IN | 0.660 |
Drop dimension MM | 16.80 |
End connection torque | 33-40 lb-ft(45-55 Nm) |
End size 1 | -6 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hose cut off factor IN | 1.570 |
Hose cut off factor MM | 40.000 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.200 |
Product height in | 1.102 |
Product height mm | 28.000 |
Product length in | 2.496 |
Product length mm | 63.400 |
Product material | Carbon steel |
Product width in | 1.000 |
Product width mm | 25.400 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 3/8 |
Working pressure max BAR | 400 |
Working pressure max PSI | 5800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |