Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.760 |
A dimension MM | 70.100 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.310 |
Compatible hose ID MM | 7.900 |
Construction Style | Crimp |
End size 1 | -6 |
End type 1 | Banjo DIN 7642 Form B, L.D. |
Finish plating | Zinc plating |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 1.820 |
Hose cut off factor MM | 46.200 |
Hose size | -5 |
Inside diameter IN | 0.210 |
Inside diameter MM | 5.300 |
Product height in | 0.969 |
Product height mm | 24.600 |
Product length in | 3.154 |
Product length mm | 80.100 |
Product material | Carbon steel |
Product width in | 0.969 |
Product width mm | 24.600 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |