Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 56.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -6 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.0 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.0 |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.300 |
| Hose size | -4 |
| Inside diameter IN | 0.2600 |
| Inside diameter MM | 6.7000 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | G 3/8 |
| Working pressure max bar | 400.00 |
| Working pressure max psi | 5800.00 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168764 |
![Hose Fittings 1A10BP10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213319%2FID432872236479-0101_preview.jpg&w=1920&q=75)